LJWL90-B
* Representative image
LJWL90-B

N1 Lay-In 90 Degree Elbow Inside 8X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWL908B

N1 Lay-In 90 Degree Elbow Inside 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees elbow inside-opening fitting.

Product details

General

Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
90 Degrees
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725329397

Dimensions

Actual Length
15 in
Depth
15 in
Height
9 in
Weight
14 lb
Width
15 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1