HUBBELL
LJWT-A
* Representative image
LJWT-A

N1 Lay-In Tee - Top 6X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWT126A

N1 Lay-In Tee - Top 6X12 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel tee top-opening fitting.

Product details

General

Accessory Type

Telescope

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWT126A

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Tee

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725329809

Dimensions

Actual Depth

22.5 in

Actual Height

11.25 in

Actual Width

16.06 in

Depth

23 in

Height

11 in

Weight

24 lb

Width

16 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing