HUBBELL
JWN
* Representative image
JWN

N12 Feed-Through 1 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

JWN221

N12 Feed-Through 1 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 1" nipple fitting.

Product details

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN221

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725320912

Dimensions

Actual Length

3 in

Depth

3 in

Height

4 in

Weight

1 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions