HUBBELL
WAS-SS
* Representative image
WAS-SS

Oil Tight Hole Seal Pushbutton 1.2 Inch 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WASPBSS

Oil Tight Hole Seal Pushbutton 1.2 Inch 304 Stainless Steel

  • Quick wing nut
  • Oil resistant gasket
  • Smooth grained finish
  • Maintains UL rating of the enclosure when like materials are used

Product details

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WASPBSS

Color

Stainless Steel

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Accessory

UPC

786725490936

Dimensions

Dimensions

2 in x 1.2 in x 1.2 in

Height

1.2 in

Length

2 in

Weight

0.1 lb

Width

1.2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Resources and downloads