HUBBELL
SC-LIDG
* Representative image
SC-LIDG

Surface Cover Only (Screw-Cover) 8 X 8, Carbon Steel - Galvanized

Brand:

Catalog ID:

SC0808G

Surface Cover Only (Screw-Cover) 8X8 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

Product details

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725866649

Dimensions

Height

10 in

Weight

2 lb

Width

10 in

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions