SC_cover2
* Representative image
SC_cover2

Surface Cover Only (Screw-Cover) 36 X 36, Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SC3636

Surface Cover Only (Screw-Cover) 36X36 Carbon Steel - Gray

Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

Product details

General

Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Color
Gray
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
No
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725884711

Dimensions

Height
38 in
Weight
23 lb
Width
38 in

Logistics

Carton Quantity
1