HUBBELL
WADW_BCSS
* Representative image
WADW_BCSS
WADW_BCSS_1
WADW_BCSS_2
WADW_BCSS_3

NEMA 4X Deep Hinged Blank Cover 14.8 X 9.5 X 2.8, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WADW150902BCSS

NEMA 4X Deep Hinged Blank Cover 14.8X9.5X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for wasy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment

Product details

General

Accessory Type

Window/Door Kit

Catalog Number

WADW150902BCSS

Color

Stainless Steel

EU RoHS Indicator

No

Finish Type

Stainless Steel

Latches Type

Quarter Turn Latch

Material

304 Stainless Steel

Type

Accessory

UPC

786725885503

Dimensions

Actual Depth

2.75 in

Actual Height

14.75 in

Actual Width

9.5 in

Depth

2 in

Height

15 in

Width

9 in

Certifications And Compliance

Certified Listed

UL Recognized 508A

Nema Rating

4X

Logistics

Carton Quantity

1

Resources and downloads