text.skipToContent text.skipToNavigation

WADW231702

by Wiegmann 

Catalog ID: WADW231702

NEMA 4 Deep Hinged Window 22.8X17.5X2.8 Carbon Steel-Gray

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

Product Details

General

Accessory Type Window/Door Kit
Color Gray
Finish Type Polyester Powder
Latches Type Quarter Turn Latch
Material Carbon Steel
Type Accessory
UPC 786725876747

Dimensions

Actual Depth 2.75 in
Actual Height 22.75 in
Actual Width 17.5 in
Depth 2 in
Height 23 in
Width 17 in

Certifications and Compliance

Certified Listed UL Recognized 508A
Nema Rating 4, 12

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions