AMBER_LED
* Representative image
AMBER_LED
Discontinued

WLFG26A - Discontinued

Brand:

Wiegmann

Catalog ID:

WLFG26A

DISCONTINUED - LED Flashing Signal Light 12-80V Amber

Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.

  • 50,000 hour life expectancy
  • Inverted cone design to provide full 360 degree coverage for more light projection
  • Flash rate is approximately 7 micro flashes per second
  • Includes gasket and locknut

Product details

General

Color
Amber
Type
Signal Light
UPC
786725871209

Dimensions

Height
3.38 in
Weight
1.25 lb
Width
2.89 in

Logistics

Carton Quantity
1