HUBBELL
FF449CFM12VB_1
FF449CFM12VB_1
FF8859CFM24VB_2
FF8859CFM24VB_3
FF8859CFM24VB_1

NEMA 12 Filter Fan 48 Volt DC 82 Cubic Feet Per Minute 9.8X9.8 - Black

Brand:

Wiegmann

Catalog ID:

FF101082CFM48VB

NEMA 12 Filter Fan 48 Volt DC 82 Cubic Feet Per Minute 9.8X9.8 - Black

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF101082CFM48VB

Color

Black

Cutout

8.81x8.81

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886746

Dimensions

Actual Depth

4.9 in

Actual Height

9.8 in

Actual Width

9.8 in

Depth

5 in

Height

10 in

Width

10 in

Electrical Ratings

Voltage Rating

48 VDC

Certifications And Compliance

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

10