HUBBELL
FH115V250W
* Representative image
FH115V250W

Fan Heater 115 Volt 20 Cubic Feet Per Minute 500 Watts

Brand:

Wiegmann

Catalog ID:

FH115V500W

Fan Heater 115 Volt 20 Cubic Feet Per Minute 500 Watts

This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.

  • Available in 115V or 230V
  • Supplied with DIN rail clip installed
  • Connection is a 3 screw terminal for 14 AWG

Product details

General

Application

Heating

Catalog Number

FH115V500W

Color

Gray

EU RoHS Indicator

No

Material

Plastic

Type

Fan Heater

UPC

786725886098

Dimensions

Actual Depth

3.2 in

Actual Height

6.5 in

Actual Width

4.4 in

Depth

3 in

Height

7 in

Width

4 in

Electrical Ratings

Voltage Rating

115 V

Wattage

500 W

Certifications And Compliance

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

1

Resources and downloads