FH115V250W
* Representative image
FH115V250W

Fan Heater 230 Volt 20 Cubic Feet Per Minute 250 Watts

Brand:

Wiegmann

Catalog ID:

FH230V250W

Fan Heater 230 Volt 20 Cubic Feet Per Minute 250 Watts

This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.

  • Available in 115V or 230V
  • Supplied with DIN rail clip installed
  • Connection is a 3 screw terminal for 14 AWG

Product details

General

Application
Heating
Color
Gray
EU RoHS Indicator
No
Material
Plastic
Type
Fan Heater
UPC
786725886067

Dimensions

Actual Depth
3.2 in
Actual Height
5.3 in
Actual Width
4.4 in
Depth
3 in
Height
5 in
Width
4 in

Electrical Ratings

Voltage Rating
230 V
Wattage
250 W

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
1