Brand:
Killark
Catalog ID:
EXH1A10
Factory or field installed in a 3/4" NPSM opening. Has provision for Lock-On and Lock-Off with up to three padlocks. Consists of an external handle mechanism with through-the-enclosure shaft and internal toggle mechanism and breaker pan.
Application
Catalog Number
Color
EU RoHS Indicator
Material
Series
Type
UPC
Gross Weight with Packaging
Buy American Compliant
CSA File Number
Hazardous Rating(s)
Nema Rating
UL File Number