KIL_E_7996-1
* Representative image
KIL_E_7996-1

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 4-1/2" x 17"- Fits 5" x 18" Box

Brand:

Killark

Catalog ID:

7998-3

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 4-1/2" x 17"- Fits 5" x 18" Box

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product details

General

Application
For use with EXB and EXBLT Series enclosures.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Type
Mounting Pan
UPC
783936982748

Dimensions

Gross Weight with Packaging
0.645

Resources and downloads