KIL_E_EXB-12188_N34_Isometric
* Representative image
KIL_E_EXB-12188_N34_Isometric

EXB explosionproof and flameproof bolted enclosure, 16 X 24 X 10, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

EXB-162410 N34

EXB Series, 16 X 24 X 10, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete

Product details

General

Application
  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Color
  • Gray
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Size
16" x 24" x 10"
Type
  • Junction Box
  • Junction Box
UPC
783936119182

Dimensions

Dimensions
14 in x 21.25 in x 29.25 in
Gross Weight with Packaging
8701.875
Height
29.25 in
Length
14 in
Width
21.25 in

Certifications And Compliance

ATEX File Number
PTB 07 ATEX 1025U / PTB 07 ATEX 1024
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IEC E x 07.0022U / IEC E x 07.0023
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696 / E12379