KIL_E_GRM-BC_Front
* Representative image
KIL_E_GRM-BC_Front

GR Series, Blank Cover GRL, Cast Aluminum Type 4, Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRL-BC

GR Series, Blank Cover GRL Type 4,Screw Cover Enclosure.

Couvercle vierge pour les coffrets de la série GRL.

Product details

General

Application
Color
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
UPC
783936232928

Dimensions

Dimensions
10.31 in x 8.38 in x 4.13 in
Gross Weight with Packaging
3.4
Height
4.13 in
Length
10.31 in
Width
8.38 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514 / E83696