HUBBELL
KIL_E_GRM-375L_Isometric
* Representative image
KIL_E_GRM-375L_Isometric

GR Series, 6 X 6 X 12.25, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Viewing Lens Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRM-375L

GR Series, 6 X 6 X 12.25, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Viewing Lens Screw Cover Enclosure.

  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Mounting pans are available.
  • Conduit and device openings factory or field installed.

Les boîtiers carrés ou rectangulaires compacts avec des couvercles à filetage permettent un accès facile à l'intérieur. Ils peuvent être expédiés en pièces détachées tout en conservant les homologations UL-CSA-FM. Le boîtier est équipé d'un couvercle pour la lentille. Les pattes de fixation moulées sont standard sur tous les boîtiers.

Product details

General

Application

Catalog Number

GRM-375L

Color

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

UPC

783936233468

Dimensions

Dimensions

10.25 in x 8.5 in x 7.5 in

Gross Weight with Packaging

14.4

Height

7.5 in

Length

10.25 in

Width

8.5 in

Certifications And Compliance

ATEX File Number

PTB 02 ATEX 1071U / PTB 02 ATEX 1072

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 05.0029U / IEC E x 05.0028

UL File Number

E10514 / E83696