text.skipToContent text.skipToNavigation

PL511 - Type 3486

by Hawke 

Moulded from Glass Reinforced Plastic with natural Black Finish. Can be used for Intsinsically Safe Applications with a wide range of Operating Temparure. Terminals : 6 x UT2.5 Grey, 1 x UT2.5-PE

  • Dropped Lid Body Design enables finger access for easy wiring and inspection of terminations.
  • External Mounting Feet eliminates the need to remove the lid when mounting the enclosure on the wall.
  • Earth Continuity Plate is Zintec or Brass
  • One Piece Durable Captive Silicone Gasket provides Ingress Protection IP66 and IP67 to IEC/EN 60529, optimum performance at low and high temperature extremes.
  • Corrosion Resistant Stainless Steel Lid Fixing Screws with Nylon Retaining Washers prevents loss of screws during assembly and maintenance.
  • Glass Reinforced Plastic designed to withstand impact resistance up to 7Nm.
  • Glass Reinforced Plastic construction provides a high degree of resistance to corrosive atmospheres.

Linked and mixed terminal arrangements other than those specified in the data tables are available, but the voltage and current figures may be affected to ensure the maximum certified wattage factor is not exceeded.Click the ‘request a quote’ button to speak to one of our Specialists about how the PL511 - Type 3486 could work for you.

Product Details

General

Application
  • Increased Safety Ex II 2 GD
  • Exe IIC Gb
  • Extb IIIC Db
Color Black
Finish Type Natural
Ingress Protection
  • IP66
  • IP67
Material Plastic, Glass Filled
Operating Temperature Range Celcius -60°C to +75°C
Series PL Series

Certifications and Compliance

ATEX File Number Baseefa14ATEX0268X; Baseefa14ATEX0248U
Certified Listed
  • ATEX
  • IEC
  • EAC
  • INMETRO
Hazardous Rating(s)
  • Zone 1
  • Zone 2
  • Zone 21
  • Zone 22
IECEx File Number IECEx BAS 14.0123X; IECEx BAS14.0120U
Industry Standard(s) IEC/EN 60079-31