SC-GNK
* Representative image
SC-GNK

N1 Screw-Cover - No Knockouts 18X18X10 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC181810GNK

N1 Screw-Cover - No Knockouts 18X18X10 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725846740

Dimensions

Actual Depth
10.125 in
Actual Height
18.125 in
Actual Width
18.125 in
Depth
10 in
Height
18 in
Weight
24 lb
Width
18 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1