SC-NK
* Representative image
SC-NK

N1 Screw-Cover - No Knockouts 12X15X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SC121506NK

N1 Screw-Cover - No Knockouts 12X15X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725314218

Dimensions

Actual Height
15.125 in
Actual Width
12.125 in
Depth
6 in
Height
15 in
Weight
12 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
3