HUBBELL
SC-GNK
* Representative image
SC-GNK

N1 Screw-Cover - No Knockouts 18X24X12 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC182412GNK

N1 Screw-Cover - No Knockouts 18X24X12 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge and 14 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725846931

Dimensions

Actual Height

24.125 in

Actual Width

18.125 in

Depth

12 in

Height

24 in

Weight

39 lb

Width

18 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads