HUBBELL
B-CHFTC
* Representative image
B-CHFTC

N12 JIC Continuous Hinge - Flanged Trough Collar 16X14X6.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

B1614065CHFTC

N12 JIC Continuous Hinge - Flanged Trough Collar 16X14X6.5 Carbon Steel - Gray

Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.

Bodies and doors fabricated from 14 gauge steel. Special 360â–‘ tub flange design diverts contaminants away from tub opening. Continuous hinge. Continuously welded seams ground smooth, less knockouts or holes. Poured-in-place polyurethane gasket. External mounting plates, top and bottom of enclosure. Weldnuts provided for mounting optional panels. With special quick release latches. Grounding provisions provided.

Product details

General

Application

FTC (flange trough collar) enclosures offer unique tub flanges that maximize internal protection. Designed to provide protection from dust, dirt, oil and water.

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Quick-Release Latches

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725867295

Dimensions

Actual Depth

6.54 in

Depth

7 in

Height

16 in

Weight

21 lb

Width

14 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1