HUBBELL
WA-WF
* Representative image
WA-WF

N12 Double Door Wall-Mount 24X42X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA244208WF

N12 Double Door Wall-Mount 24X42X8 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application

Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

WA244208WF

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Captivated Screws

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725349005

Dimensions

Depth

8 in

Height

24 in

Weight

94 lb

Width

42 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads