WA-GIE
* Representative image
WA-GIE

N12 JIC Hinged Screw-Cover 12X10X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA121006GIE

N12 JIC Hinged Screw-Cover 12X10X6 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. Cover is secured by continuous hinge. Captivated door screws thread into sealed wells. No mounting feet or mounting holes are provided. Weldnuts are provided to mount optional panels. Grounding provisions provided.

Product details

General

Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Screw Cover
EU RoHS Indicator
No
Finish Type
Textured
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Wall Mount
Type
Enclosure
UPC
786725442508

Dimensions

Depth
6 in
Height
12 in
Weight
13 lb
Width
10 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1