HUBBELL
WA-FM
* Representative image
WA-FM

N12 Single Door Flush Wall-Mount 16X12X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA161206FM

N12 Single Door Flush Wall-Mount 16X12X6 Carbon Steel - Gray

Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.

Product details

General

Application

Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.

Catalog Number

WA161206FM

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth

Latches Type

Captivated Screws

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Frame

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725446001

Dimensions

Depth

6 in

Height

16 in

Weight

28 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads