HUBBELL
WA_M3E
* Representative image
WA_M3E

N12 Three Door Freestanding 86X112X14 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA86M3E

N12 Three Door Freestanding 86X112X14 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure rating protects enclosured equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp, and paper, wood products, textile and similiar industries. Select from three, four, and five door options to best meet your application requirements.

Product details

General

Application

Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries. Select from three, four or five door options to best meet your application requirements.

Catalog Number

WA86M3E

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

3

Type

Enclosure

UPC

786725415052

Dimensions

Actual Depth

14.13 in

Actual Height

86.13 in

Actual Width

112.13 in

Depth

14 in

Height

86 in

Weight

1850 lb

Width

112 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads