HUBBELL
CMC_PPHID-2549211_BACT
CMC_PPHID-2549211_BACT

Enclosures for bar type current transformers Nema 3R

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BACT124848-4LUG

Enclosures for bar type current transformers Nema 3R

MOUNTING DEVICE:6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable;DOOR:Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position;MATERIAL:.090 aluminum, unpainted (standard). Optional powder coat at extra charge (contact your rep). .125 material upon request add “-H”

  • MOUNTING DEVICE:6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable
  • DOOR:Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position
  • MATERIAL:.090 aluminum, unpainted (standard). Optional powder coat at extra charge (contact your rep). .125 material upon request add “-H”

Product details

General

Catalog Number

BACT124848-4LUG

Dimensions

Cubic Capacity

27648 cu.in

Depth

12 in

Height

48 in

Width

48 in

Resources and downloads