HUBBELL
RSC-NK
* Representative image
RSC-NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSC484812NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Gray

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from carbon steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product details

General

Catalog Number

RSC484812NK

Color

Gray

Cover Type

Screw Cover

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Wall Mount

Series

RSC

Type

Enclosure

UPC

786725883967

Dimensions

Actual Depth

12.07 in

Actual Height

48.13 in

Actual Width

48.19 in

Cubic Capacity

27648 cu.in

Depth

12 in

Height

48 in

Weight

70 lb

Width

48 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

1

Resources and downloads