text.skipToContent text.skipToNavigation

RSC484818NK

by Wiegmann 

Catalog ID: RSC484818NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X18 Carbon Steel - Gray

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from carbon steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Color Gray
Cover Type Screw Cover
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Wall Mount
Series RSC
Type Enclosure
UPC 786725883981

Dimensions

Actual Depth 18.07 in
Actual Height 48.13 in
Actual Width 48.19 in
Cubic Capacity 41472 cu.in
Depth 18 in
Height 48 in
Weight 73 lb
Width 48 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 1, 3R

Logistics

Carton Quantity 1

Resources/Downloads