HUBBELL
WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 24X24X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA242408GSC

N4 Gasketed Screw-Cover 24X24X8 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA242408GSC

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Smooth

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725310654

Dimensions

Actual Depth

11.25 in

Actual Height

11.25 in

Actual Width

24.06 in

Cubic Capacity

2904 cu.in

Depth

11 in

Height

11 in

Weight

61 lb

Width

24 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1