N412-WC
* Representative image
N412-WC

N412 Single Door Wall-Mount Ultimate with Window 24X24X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412242412WC

N412 Single Door Wall-Mount Ultimate with Window 24X24X12 Carbon Steel - Gray

Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product details

General

Application
Hubbell Wiegmann N412WC ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725859559

Dimensions

Actual Depth
13.75 in
Actual Height
26.5 in
Actual Width
24.06 in
Cubic Capacity
6912 cu.in
Depth
12 in
Height
24 in
Weight
62 lb
Width
24 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1