N412-CLG
* Representative image
N412-CLG

N412 Single Door Wall-Mount Ultimate 30X20X8 Carbon Steel - Light Gray

Brand:

Wiegmann

Catalog ID:

N412302008CLG

N412 Single Door Wall-Mount Ultimate 30X20X8 Carbon Steel - Light Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product details

General

Application
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color
Ral7035 Light-Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Textured
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725868209

Dimensions

Actual Depth
9.75 in
Actual Height
30 in
Actual Width
24.06 in
Cubic Capacity
4800 cu.in
Depth
8 in
Height
30 in
Weight
59 lb
Width
20 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1