HUBBELL
N412_CGP
N412_CGP

N412 Single Door Ultimate with Gland Plate 36X24X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412362410CGP

N412 Single Door Ultimate with Gland Plate 36X24X10 Carbon Steel - Gray

Product details

General

Application

For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.

Color

ANSI-61 Gray, Textured

Cover Type

Door

Finish Type

Textured Polyester Paint

Knockouts

No

Listings

  • cULus
  • IEC 60529

Material

Carbon Steel

Mounting Type

  • Wall Mount
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

Ultimate

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725890750

Dimensions

Cubic Capacity

8640 cu.in

Depth

10 in

Height

36 in

Weight

70 lb

Width

24 in

Conductor Related

Cable Entry

Gland Plate Included

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

Logistics

Carton Quantity

1