HUBBELL
N412-C
* Representative image
N412-C

N412 Single Door Wall-Mount Ultimate 36X36X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412363608C

N412 Single Door Wall-Mount Ultimate 36X36X8 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product details

General

Application

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined

Catalog Number

N412363608C

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured Polyester Paint

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725859191

Dimensions

Actual Depth

9.75 in

Actual Height

36 in

Cubic Capacity

10368 cu.in

Depth

8 in

Height

36 in

Weight

90 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Logistics

Carton Quantity

1