N4
* Representative image
N4

N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4302006

N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

Product details

General

Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725370351

Dimensions

Cubic Capacity
18000 cu.in
Depth
30 in
Height
30 in
Weight
42 lb
Width
20 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1