HUBBELL
N4
* Representative image
N4

N4 Single Door Wall-Mount 36X24X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4362406

N4 Single Door Wall-Mount 36X24X6 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

Product details

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus

Catalog Number

N4362406

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth

Latches Type

Clamps;Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725370450

Dimensions

Cubic Capacity

31104 cu.in

Depth

36 in

Height

36 in

Weight

65 lb

Width

24 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads