HUBBELL
N4D
* Representative image
N4D

N4 Double Door Floor-Mount 62X60X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4D626012

N4 Double Door Floor-Mount 62X60X12 Carbon Steel - Gray

Designed to house electrical and electronic controls, components and instruments in wet non-corrosive environments. Typicial applications for these enclosures include dairies, breweries and other food processing activies that may require hose down. Enclosures are also suitable for outdoor applications.

Product details

General

Application

Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc

Catalog Number

N4D626012

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725374564

Dimensions

Actual Depth

62.12 in

Actual Height

62.12 in

Actual Width

60.12 in

Cubic Capacity

230640 cu.in

Depth

62 in

Height

62 in

Weight

507 lb

Width

60 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads