N4S-FS
* Representative image
N4S-FS

N4 Single Door Freestanding 72X25X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4S722518FS

N4 Single Door Freestanding 72X25X18 Carbon Steel - Gray

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Product details

General

Application
Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725373901

Dimensions

Actual Depth
72.12 in
Actual Height
72.12 in
Actual Width
25.12 in
Cubic Capacity
129600 cu.in
Depth
72 in
Height
72 in
Weight
258 lb
Width
25 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1