HUBBELL
WA-GSCG
* Representative image
WA-GSCG

N4 Gasketed Screw-Cover 8X8X4 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA080804GSCG

N4 Gasketed Screw-Cover 8X8X4 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA080804GSCG

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725310166

Dimensions

Actual Depth

4.45 in

Actual Height

4.45 in

Cubic Capacity

144 cu.in

Depth

4 in

Height

4 in

Weight

6 lb

Width

9 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads