HUBBELL
WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 12X12X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA121206GSC

N4 Gasketed Screw-Cover 12X12X6 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA121206GSC

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725310357

Dimensions

Actual Depth

6.5 in

Actual Height

6.5 in

Actual Width

12.63 in

Cubic Capacity

637 cu.in

Depth

7 in

Height

7 in

Weight

14 lb

Width

13 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

45