HUBBELL
BN4-CHSS
* Representative image
BN4-CHSS

N4X JIC Continuous Hinge 12X12X6 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

BN4121206CHSSA

N4X JIC Continuous Hinge 12X12X6 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4121206CHSSA

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSSA

Type

Enclosure

UPC

786725842780

Dimensions

Actual Depth

13.63 in

Actual Height

6.38 in

Actual Width

13.63 in

Cubic Capacity

1176 cu.in

Depth

14 in

Height

6 in

Weight

13 lb

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1