SSN4
* Representative image
SSN4

N4X Single Door Wall-Mount Clamp 16X20X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4162006

N4X Single Door Wall-Mount Clamp 16X20X6 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4
Type
Enclosure
UPC
786725375578

Dimensions

Actual Depth
22.5 in
Cubic Capacity
3864 cu.in
Depth
23 in
Height
8 in
Weight
33 lb
Width
21 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1