text.skipToContent text.skipToNavigation

SSN42424123PT

by Wiegmann 

Catalog ID: SSN42424123PT

N4X Single Door Wall-Mount 3-Point Handle 24X24X12 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction Continuously Welded Seams
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4-3PT
Type Enclosure
UPC 786725870585

Dimensions

Actual Depth 26.5 in
Actual Width 26.500 in
Cubic Capacity 10206 cu.in
Depth 27 in
Height 14 in
Weight 60 lb
Width 27 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads