SSN4D-3PT
* Representative image
SSN4D-3PT

N4X Double Door Floor-Mount 3-Point Handle 62X60X12 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4D6260123PTA

N4X Double Door Floor-Mount 3-Point Handle 62X60X12 316 Stainless Steel

Product details

General

Application
Designed to house electrical and electronic controls, components and instruments in wet corrosive environments. Typical applications for these enclosures include dairies, breweries, waste water, coastal, food processing and /or activites that may require
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
12 in High Floor Stand Kit
Number of Doors (Fixed)
2
Series
SSN4D-3PTA
Type
Enclosure
UPC
786725865659

Dimensions

Cubic Capacity
73984 cu.in
Depth
68 in
Height
16 in
Weight
505 lb
Width
68 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1