HUBBELL
WA-SSFSN43PT
* Representative image
WA-SSFSN43PT

N4X Single Door Freestanding 3-Point Handle 90X36X36 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA903636SSFSN43PT

N4X Single Door Freestanding 3-Point Handle 90X36X36 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product details

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

CSA

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

WA-SSFSN43PT

Type

Enclosure

UPC

786725871025

Dimensions

Actual Width

42 in

Cubic Capacity

169344 cu.in

Depth

96 in

Height

42 in

Weight

550 lb

Width

42 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

Logistics

Carton Quantity

1