HW-CHTL
* Representative image
HW-CHTL
HW-CHTL_2
HW-CHTL_3
HW-CHTL_1

NEMA 4X Continuous Hinge Link Lock 18X16X10 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-181610CHTL

NEMA 4X Continuous Hinge Link Lock 18X16X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725879670

Dimensions

Cubic Capacity
2880 cu.in
Depth
10 in
Height
18 in
Weight
20 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1