HW-CC-CHQR
* Representative image
HW-CC-CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 6X6X4 Fiberglass-Clear Cover

Brand:

Wiegmann

Catalog ID:

HW-CC60604CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 6X6X4 Fiberglass-Clear Cover

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
  • Gray
  • Clear
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725856206

Dimensions

Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
2.5 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1