HUBBELL
HW-J-XD_1
* Representative image
HW-J-XD_1
HW-J-XD_4
HW-J-XD_2
HW-J-XD_3

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 8X8X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J80808XD

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 8X8X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Extended depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Catalog Number

HW-J80808XD

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725878246

Dimensions

Actual Depth

9.44 in

Actual Height

9.56 in

Actual Width

8.84 in

Cubic Capacity

512 cu.in

Depth

8 in

Height

8 in

Weight

5.8 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Terms and Conditions

Engineering Drawing