HUBBELL
HW-P-CHQR
HW-P-CHQR
HW-P-CHQR_1
HW-P-CHQR_3
HW-P-CHQR_2

NEMA 4X Continuous Hinge Quick Release 18X16X10 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-P181610CHQR

NEMA 4X Continuous Hinge Quick Release 18X16X10 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Color

Opaque

Cover Type

Hinged Cover

Material

Polycarbonate

Mounting Type

Wall Mount

Series

Polycarbonate

Type

Enclosure

UPC

786725877393

Dimensions

Cubic Capacity

2880 cu.in

Depth

10 in

Height

18 in

Weight

13 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads