HUBBELL
HW-RHJ-CHSC_1
* Representative image
HW-RHJ-CHSC_1
HW-RHJ-CHSC_2
HW-RHJ-CHSC_3

NEMA 4X Hinged Extended Depth Screw Cover 20X16X10 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-RHJ201610CHSC

NEMA 4X Hinged Extended Depth Screw Cover 20X16X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Raised, continuous hinge cover with two screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Catalog Number

HW-RHJ201610CHSC

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725877874

Dimensions

Cubic Capacity

3200 cu.in

Depth

10 in

Height

20 in

Weight

21 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads